Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE3061-12 PE34138-48 PE34866-36 PE3780-18 PE700003-5
PE3061-24 PE34138-6 PE34866-48 PE3780-24 PE7000-1
PE3061-36 PE34138-60 PE34866-60 PE3780-36 PE7000-10
PE3061-48 PE34140-12 PE34866-72 PE3780-48 PE7000-2
PE3061-60 PE34140-18 PE3487-12 PE3780-6 PE7000-20
PE3061-72 PE34140-24 PE3487-24 PE3780-60 PE7000-3
PE3062-108 PE34140-36 PE3487-36 PE3780-72 PE7000-30
PE3062-12 PE34140-48 PE3487-48 PE3781-12 PE7000-6
PE3062-24 PE34140-6 PE3487-60 PE3781-24 PE7001-1
PE3062-36 PE34140-60 PE3487-72 PE3781-36 PE7001-10
PE3062-48 PE34141-12 PE34879-12 PE3781-48 PE7001-12
PE3062-60 PE34141-18 PE34879-24 PE3781-60 PE7001-15
PE3062-72 PE3414-12 PE34879-36 PE3781-72 PE7001-2
PE3062-84 PE34141-24 PE34879-48 PE3782-12 PE7001-20
PE3062-96 PE34141-36 PE34879-60 PE3782-18 PE7001-3
PE3067-108 PE34141-48 PE34879-72 PE3782-24 PE7001-30
PE3067-12 PE34141-6 PE34881-12 PE3782-36 PE7001-4
PE3067-18 PE34141-60 PE3488-12 PE3782-48 PE7001-40
PE3067-24 PE34141-72 PE34881-24 PE3782-6 PE7001-5
PE3067-30 PE34142-12 PE34881-36 PE3782-60 PE7001-6
PE3067-36 PE34142-18 PE34881-48 PE3790-108 PE7001-7
PE3067-48 PE34142-24 PE34881-60 PE3790-12 PE7001-8
PE3067-60 PE34142-36 PE34881-72 PE3790-120 PE7001-9
PE3067-72 PE3414-24 PE3488-18 PE3790-18 PE7002-1
PE3067-84 PE34142-48 PE3488-24 PE3790-20 PE7002-10
PE3067-96 PE34142-6 PE34883-12 PE3790-24 PE7002-2
PE3071-12 PE34142-60 PE34883-24 PE3790-30 PE7002-20
PE3071-24 PE34143-12 PE34883-36 PE3790-36 PE7002-3
PE3071-36 PE34143-18 PE34883-48 PE3790-40 PE7002-30
PE3071-48 PE34143-24 PE3488-36 PE3790-48 PE7002-40
PE3071-60 PE34143-36 PE34883-60 PE3790-6 PE7002-6
PE3071-72 PE34143-48 PE34883-72 PE3790-60 PE7003-1
PE3074-12 PE3414-36 PE3488-48 PE3790-72 PE7003-10
PE3074-18 PE34143-6 PE34885-12 PE3790-84 PE7003-2
PE3074-24 PE34143-60 PE34885-24 PE3790-96 PE7003-20
PE3074-36 PE34144-12 PE34885-36 PE3792-12 PE7003-3
PE3074-48 PE34144-18 PE34885-48 PE3792-24 PE7003-30
PE3074-6 PE34144-24 PE34885-60 PE3792-36 PE7003-40
PE3074-60 PE34144-36 PE34885-72 PE3792-48 PE7003-6
PE3075-108 PE34144-48 PE3488-6 PE3792-60 PE7004-1
PE3075-12 PE34144-6 PE3488-60 PE3792-72 PE7004-10
PE3075-18 PE34144-60 PE34887-12 PE3794-12 PE7004-12
PE3075-24 PE3414-48 PE34887-24 PE3794-18 PE7004-15
PE3075-30 PE3414-60 PE34887-36 PE3794-24 PE7004-2
PE3075-36 PE34146-12 PE34887-48 PE3794-36 PE7004-20
PE3075-48 PE34146-18 PE34887-60 PE3794-48 PE7004-3
PE3075-60 PE34146-24 PE34887-72 PE3794-6 PE7004-30
PE3075-72 PE34146-36 PE34889-12 PE3794-60 PE7004-4
PE3075-84 PE34146-48 PE34889-24 PE3796-12 PE7004-40
PE3075-96 PE34146-6 PE34889-36 PE3796-24 PE7004-5
PE3078-12 PE34146-60 PE34889-48 PE3796-36 PE7004-6
PE3078-18 PE3414-72 PE34889-60 PE3796-48 PE7004-7
PE3078-24 PE34148-12 PE34889-72 PE3796-60 PE7004-8
PE3078-36 PE34148-18 PE34891-12 PE3796-72 PE7004-9
PE3078-48 PE34148-24 PE34891-24 PE3797-12 PE7005-1
PE3078-6 PE34148-36 PE34891-36 PE3797-24 PE7005-10
PE3078-60 PE34148-48 PE34891-48 PE3797-36 PE7005-12
PE3078-72 PE34148-6 PE34891-60 PE3797-48 PE7005-15
PE3079-12 PE34148-60 PE34891-72 PE3797-60 PE7005-2
PE3079-24 PE34149-12 PE34893-12 PE3797-72 PE7005-20