Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE3104-60 PE34163-6 PE3505-36 PE3820-60 PE7023-6
PE3104-72 PE34163-60 PE3505-48 PE3821-12 PE7024-1
PE3108-12 PE34164-12 PE3505-60 PE3821-18 PE7024-10
PE3108-24 PE34164-18 PE3505-72 PE3821-24 PE7024-2
PE3108-36 PE34164-24 PE35064-12 PE3821-36 PE7024-20
PE3108-48 PE34164-36 PE35064-18 PE3821-48 PE7024-3
PE3108-60 PE34164-48 PE35064-24 PE3821-6 PE7024-30
PE3108-72 PE34164-6 PE35064-36 PE3821-60 PE7024-6
PE3109-12 PE34164-60 PE35064-48 PE3822-12 PE7025-10
PE3109-18 PE3416-48 PE35064-6 PE3822-18 PE7025-2
PE3109-24 PE3416-60 PE35064-60 PE3822-24 PE7025-20
PE3109-36 PE34166-12 PE3508-12 PE3822-36 PE7025-3
PE3109-48 PE34166-18 PE3508-24 PE3822-48 PE7025-30
PE3109-6 PE34166-24 PE3508-36 PE3822-6 PE7025-40
PE3109-60 PE34166-36 PE3508-48 PE3822-60 PE7025-6
PE3112-12 PE34166-48 PE3508-60 PE3823-12 PE7026-10
PE3112-24 PE34166-6 PE3508-72 PE3823-18 PE7026-20
PE3112-36 PE34166-60 PE3510-12 PE3823-24 PE7026-3
PE3112-48 PE3416-72 PE3510-18 PE3823-36 PE7026-30
PE3112-60 PE34168-12 PE3510-24 PE3823-48 PE7026-40
PE3112-72 PE34168-18 PE3510-36 PE3823-6 PE7026-6
PE3113-12 PE34168-24 PE3510-48 PE3823-60 PE7027
PE3113-24 PE34168-36 PE3510-6 PE3824-12 PE7028
PE3113-36 PE34168-48 PE3510-60 PE3824-18 PE7029-1
PE3113-48 PE34168-6 PE3510-72 PE3824-24 PE7029-10
PE3113-60 PE34168-60 PE35108-12 PE3824-36 PE7029-2
PE3113-72 PE34169-12 PE35108-18 PE3824-48 PE7029-20
PE3116-12 PE34169-18 PE35108-24 PE3824-6 PE7029-3
PE3116-24 PE34169-24 PE35108-36 PE3824-60 PE7029-30
PE3116-36 PE34169-36 PE35108-48 PE3825-12 PE7029-6
PE3116-48 PE34169-48 PE35108-6 PE3825-18 PE7030-1
PE3116-60 PE34169-6 PE35108-60 PE3825-24 PE7030-10
PE3116-72 PE34169-60 PE35110-12 PE3825-36 PE7030-2
PE3117-12 PE34169-72 PE35110-18 PE3825-48 PE7030-20
PE3117-24 PE34170-12 PE35110-24 PE3825-6 PE7030-3
PE3117-36 PE34170-18 PE35110-36 PE3825-60 PE7030-30
PE3117-48 PE34170-24 PE35110-48 PE3826-12 PE7030-6
PE3117-60 PE34170-36 PE35110-6 PE3826-18 PE7031-1
PE3117-72 PE34170-48 PE35110-60 PE3826-24 PE7031-10
PE3120-12 PE34170-6 PE3511-12 PE3826-36 PE7031-2
PE3120-24 PE34170-60 PE3511-18 PE3826-48 PE7031-20
PE3120-36 PE34171-12 PE35112-12 PE3826-6 PE7031-3
PE3120-48 PE34171-18 PE35112-18 PE3826-60 PE7031-30
PE3120-60 PE3417-12 PE35112-24 PE3827-12 PE7031-6
PE3120-72 PE34171-24 PE35112-36 PE3827-18 PE7032-1
PE3121-12 PE34171-36 PE3511-24 PE3827-24 PE7032-10
PE3121-18 PE34171-48 PE35112-48 PE3827-36 PE7032-2
PE3121-24 PE34171-6 PE35112-6 PE3827-48 PE7032-20
PE3121-36 PE34171-60 PE35112-60 PE3827-6 PE7032-3
PE3121-48 PE34171-72 PE3511-36 PE3827-60 PE7032-30
PE3121-6 PE3417-18 PE35114-12 PE3828-12 PE7032-6
PE3121-60 PE3417-24 PE35114-18 PE3828-18 PE7033
PE3121-72 PE34173-12 PE35114-24 PE3828-24 PE7033-2
PE3122-12 PE34173-18 PE35114-36 PE3828-36 PE7034-1
PE3122-24 PE34173-24 PE35114-48 PE3828-48 PE7034-2
PE3122-36 PE34173-36 PE35114-6 PE3828-6 PE7034-3
PE3122-48 PE34173-48 PE35114-60 PE3828-60 PE7034-4
PE3122-60 PE3417-36 PE3511-48 PE3829-12 PE7034-5
PE3122-72 PE34173-6 PE3511-6 PE3829-18 PE7034-6
PE3130-12 PE34173-60 PE3511-60 PE3829-24 PE7035-1