Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE3158-60 PE34188-18 PE35210-48 PE3864-72 PE7050-20
PE3158-72 PE34188-24 PE35210-60 PE3865-12 PE7050-3
PE3159-18 PE34188-36 PE35210-72 PE3865-18 PE7050-30
PE3159-36 PE34188-48 PE35211-12 PE3865-24 PE7050-6
PE3159-60 PE34188-6 PE3521-12 PE3865-36 PE7051-1
PE3159-90 PE34188-60 PE35211-24 PE3865-48 PE7051-10
PE3160-12 PE34191-12 PE35211-36 PE3865-6 PE7051-2
PE3160-18 PE34191-18 PE35211-48 PE3865-60 PE7051-20
PE3160-24 PE34191-24 PE35211-60 PE3865-72 PE7051-3
PE3160-36 PE34191-36 PE35211-72 PE3867-12 PE7051-30
PE3160-48 PE34191-48 PE3521-18 PE3867-18 PE7051-40
PE3160-6 PE34191-6 PE35212-12 PE3867-24 PE7051-6
PE3160-60 PE34191-60 PE35212-24 PE3867-36 PE7052-1
PE3160-72 PE34192-12 PE35212-36 PE3867-48 PE7052-10
PE3164-12 PE34192-18 PE3521-24 PE3867-6 PE7052-2
PE3164-24 PE34192-24 PE35212-48 PE3867-60 PE7052-20
PE3164-36 PE34192-36 PE35212-60 PE3871-12 PE7052-3
PE3164-48 PE34192-48 PE35212-72 PE3871-18 PE7052-30
PE3164-60 PE34192-6 PE35213-12 PE3871-24 PE7052-6
PE3164-72 PE34192-60 PE35213-24 PE3871-36 PE7053-1
PE3166-12 PE34192-72 PE35213-36 PE3871-48 PE7053-10
PE3166-24 PE34193-12 PE35213-48 PE3871-6 PE7053-2
PE3166-36 PE34193-18 PE3521-36 PE3871-60 PE7053-20
PE3166-48 PE34193-24 PE35213-60 PE3871-72 PE7053-3
PE3166-60 PE34193-36 PE35213-72 PE3874-12 PE7053-30
PE3166-72 PE34193-48 PE35214-12 PE3874-24 PE7053-40
PE3168-12 PE34193-6 PE35214-24 PE3874-36 PE7053-6
PE3168-24 PE34193-60 PE35214-36 PE3874-48 PE7054-1
PE3168-36 PE34194-12 PE35214-48 PE3874-60 PE7054-10
PE3168-48 PE34194-24 PE35214-60 PE3874-72 PE7054-2
PE3168-60 PE34194-36 PE35214-72 PE3876-12 PE7054-20
PE3168-72 PE34194-48 PE3521-48 PE3876-18 PE7054-3
PE3170-12 PE34194-60 PE35215-12 PE3876-24 PE7054-30
PE3170-24 PE34194-72 PE35215-24 PE3876-36 PE7054-40
PE3170-36 PE34195-12 PE35215-36 PE3876-48 PE7054-6
PE3170-48 PE34195-18 PE35215-48 PE3876-6 PE7055-10
PE3170-60 PE34195-24 PE35215-60 PE3876-60 PE7055-20
PE3170-72 PE34195-36 PE35215-72 PE3876-72 PE7055-30
PE3171-12 PE34195-48 PE3521-6 PE3882-12 PE7055-40
PE3171-18 PE34195-6 PE3521-60 PE3882-24 PE7055-6
PE3171-24 PE34195-60 PE35216-12 PE3882-36 PE7056-10
PE3171-36 PE34196-12 PE35216-24 PE3882-48 PE7056-20
PE3171-48 PE34196-24 PE35216-36 PE3882-60 PE7056-30
PE3171-6 PE34196-36 PE35216-48 PE3882-72 PE7056-40
PE3171-60 PE34196-48 PE35216-60 PE3883-12 PE7056-6
PE3171-72 PE34196-60 PE35216-72 PE3883-24 PE7057-1
PE3172-12 PE34196-72 PE35217-12 PE3883-36 PE7057-10
PE3172-18 PE34197-12 PE35217-24 PE3883-48 PE7057-2
PE3172-24 PE34197-18 PE35217-36 PE3883-60 PE7057-3
PE3172-36 PE34197-24 PE35217-48 PE3883-72 PE7057-6
PE3172-48 PE34197-36 PE35217-60 PE3885-12 PE7058-1
PE3172-6 PE34197-48 PE35217-72 PE3885-24 PE7061-10
PE3172-60 PE34197-6 PE35218-12 PE3885-36 PE7061-20
PE3172-72 PE34197-60 PE35218-24 PE3885-48 PE7061-6
PE3174-12 PE34198-12 PE35218-36 PE3885-60 PE7062-10
PE3174-24 PE34198-24 PE35218-48 PE3885-72 PE7062-20
PE3174-36 PE34198-36 PE35218-60 PE3886-12 PE7062-6
PE3174-48 PE34198-48 PE35218-72 PE3886-18 PE7063-10
PE3174-60 PE34198-60 PE35219-12 PE3886-24 PE7063-20
PE3174-72 PE34198-72 PE35219-24 PE3886-36