Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE3207-24 PE34213-48 PE35236-12 PE3919-12 PE8002
PE3207-36 PE3421-36 PE35236-24 PE3919-24 PE8003
PE3207-48 PE34213-6 PE35236-36 PE3919-36 PE8004
PE3207-60 PE34213-60 PE35236-48 PE3919-48 PE8005
PE3207-72 PE34214-12 PE35236-60 PE3919-60 PE8006
PE3210-12 PE34214-24 PE35236-72 PE3919-72 PE8007
PE3210-18 PE34214-36 PE35237-12 PE3920-12 PE8008
PE3210-24 PE34214-48 PE35237-24 PE3920-18 PE8009
PE3210-36 PE34214-60 PE35237-36 PE3920-24 PE8010
PE3210-48 PE34214-72 PE35237-48 PE3920-36 PE8011
PE3210-6 PE3421-48 PE35237-60 PE3920-48 PE8012
PE3210-60 PE34215-12 PE35237-72 PE3920-6 PE8013
PE3210-72 PE34215-18 PE35238-12 PE3920-60 PE8014
PE3211-12 PE34215-24 PE35238-24 PE3921-12 PE8015
PE3211-24 PE34215-36 PE35238-36 PE3921-18 PE8016
PE3211-36 PE34215-48 PE35238-48 PE3921-24 PE8017
PE3211-48 PE34215-6 PE35238-60 PE3921-36 PE8018
PE3211-60 PE34215-60 PE35238-72 PE3921-48 PE8019
PE3211-72 PE3421-60 PE35239-12 PE3921-6 PE8020
PE3214-12 PE34216-12 PE35239-24 PE3921-60 PE8021
PE3214-18 PE34216-24 PE35239-36 PE3922-12 PE8022
PE3214-24 PE34216-36 PE35239-48 PE3922-18 PE8023
PE3214-36 PE34216-48 PE35239-60 PE3922-24 PE8024
PE3214-48 PE34216-60 PE35239-72 PE3922-36 PE8025
PE3214-6 PE34216-72 PE35240-12 PE3922-48 PE8026
PE3214-60 PE34217-12 PE35240-24 PE3922-6 PE8027
PE3214-72 PE34217-18 PE35240-36 PE3922-60 PE8028
PE3216-12 PE3421-72 PE35240-48 PE3924-12 PE8029
PE3216-24 PE34217-24 PE35240-60 PE3924-18 PE8030
PE3216-36 PE34217-36 PE35240-72 PE3924-24 PE8031
PE3216-48 PE34217-48 PE35241-12 PE3924-36 PE8032
PE3216-60 PE34217-6 PE3524-12 PE3924-48 PE8033
PE3216-72 PE34217-60 PE35241-24 PE3924-6 PE8034
PE3217-12 PE34218-12 PE35241-36 PE3924-60 PE8035
PE3217-24 PE34218-24 PE35241-48 PE3924-72 PE8036
PE3217-36 PE34218-36 PE35241-60 PE3925-12 PE8037
PE3217-48 PE34218-48 PE35241-72 PE3925-18 PE8038
PE3217-60 PE34218-60 PE3524-18 PE3925-24 PE8040
PE3217-72 PE34218-72 PE35242-12 PE3925-36 PE8040
PE3218-12 PE34219-12 PE35242-24 PE3925-48 PE8200
PE3218-24 PE34219-18 PE35242-36 PE3925-6 PE8202
PE3218-36 PE34219-24 PE3524-24 PE3925-60 PE8210
PE3218-48 PE34219-36 PE35242-48 PE3929-12 PE8211
PE3218-60 PE34219-48 PE35242-60 PE3929-18 PE8212
PE3218-72 PE34219-6 PE35242-72 PE3929-24 PE8213
PE3221-12 PE34219-60 PE35243-12 PE3929-36 PE8214
PE3221-24 PE34220-12 PE35243-24 PE3929-48 PE8215
PE3221-36 PE34220-18 PE35243-36 PE3929-6 PE8216
PE3221-48 PE34220-24 PE35243-48 PE3929-60 PE8217
PE3221-60 PE34220-36 PE3524-36 PE3930-120 PE8218
PE3221-72 PE34220-48 PE35243-60 PE3930-1200 PE8219
PE3223-12 PE34220-6 PE35243-72 PE3930-18 PE8220
PE3223-18 PE34220-60 PE35244-12 PE3930-180 PE8221
PE3223-24 PE34221-12 PE35244-24 PE3930-300 PE8222
PE3223-36 PE3422-12 PE35244-36 PE3930-36 PE8223
PE3223-48 PE34221-24 PE35244-48 PE3930-60 PE8224
PE3223-6 PE34221-36 PE35244-60 PE3930-600 PE8225
PE3223-60 PE34221-48 PE35244-72 PE3930-90 PE8226
PE3224-12 PE34221-60 PE3524-48 PE3930-900 PE8227
PE3224-24 PE34221-72 PE35245-12 PE3931-12 PE8231
PE3224-36