Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE3253-18 PE34237-48 PE35354-48 PE3963-12 PE9079
PE3253-24 PE34237-6 PE35354-60 PE3963-18 PE9080
PE3253-36 PE34237-60 PE35354-72 PE3963-24 PE9081
PE3253-48 PE34238-12 PE3535-48 PE3963-36 PE9082
PE3253-6 PE34238-24 PE35355-12 PE3963-48 PE9083
PE3253-60 PE34238-36 PE35355-24 PE3963-6 PE9084
PE3254-12 PE34238-48 PE35355-36 PE3963-60 PE9085
PE3254-24 PE34238-60 PE35355-48 PE3965-12 PE9086
PE3254-36 PE34238-72 PE35355-60 PE3965-18 PE9087
PE3254-48 PE34240-12 PE35355-72 PE3965-24 PE9088
PE3254-60 PE34240-24 PE3535-60 PE3965-36 PE9089
PE3254-72 PE34240-36 PE35356-12 PE3965-48 PE9090
PE3255-12 PE34240-48 PE35356-24 PE3965-6 PE9091
PE3255-24 PE34240-60 PE35356-36 PE3965-60 PE9093
PE3255-36 PE34240-72 PE35356-48 PE3966-12 PE9094
PE3255-48 PE34241-12 PE35356-60 PE3966-24 PE9095
PE3255-60 PE34241-18 PE35356-72 PE3966-36 PE9096
PE3255-72 PE34241-24 PE35357-12 PE3966-48 PE9097
PE3256-12 PE34241-36 PE3535-72 PE3966-60 PE9098
PE3256-24 PE34241-48 PE35357-24 PE3966-72 PE9099
PE3256-36 PE34241-6 PE35357-36 PE3967-12 PE9100
PE3256-48 PE34241-60 PE35357-48 PE3967-18 PE9101
PE3256-60 PE34243-12 PE35357-60 PE3967-24 PE9102
PE3256-72 PE34243-18 PE35357-72 PE3967-36 PE9103
PE3258-108 PE34243-24 PE35358-12 PE3967-48 PE9104
PE3258-12 PE34243-36 PE35358-24 PE3967-6 PE9105
PE3258-24 PE34243-48 PE35358-36 PE3967-60 PE9106
PE3258-36 PE34243-6 PE35358-48 PE3967-72 PE9107
PE3258-48 PE34243-60 PE35358-60 PE3971-12 PE9108
PE3258-60 PE34244-12 PE35358-72 PE3971-18 PE9109
PE3258-72 PE34244-24 PE35359-12 PE3971-24 PE9110
PE3258-84 PE34244-36 PE35359-24 PE3971-36 PE9111
PE3258-96 PE34244-48 PE35359-36 PE3971-48 PE9112
PE3259-12 PE34244-60 PE35359-48 PE3971-6 PE9113
PE3259-18 PE34244-72 PE35359-60 PE3971-60 PE9114
PE3259-24 PE34245-12 PE35359-72 PE3973-12 PE9115
PE3259-36 PE34245-18 PE35360-12 PE3973-18 PE9116
PE3259-48 PE34245-24 PE35360-24 PE3973-24 PE9117
PE3259-6 PE34245-36 PE35360-36 PE3973-36 PE9118
PE3259-60 PE34245-48 PE35360-48 PE3973-48 PE9119
PE3261-12 PE34245-6 PE35360-60 PE3973-6 PE9120
PE3261-18 PE34245-60 PE35360-72 PE3973-60 PE9121
PE3261-24 PE34246-12 PE35361-12 PE3973-72 PE9122
PE3261-36 PE34246-24 PE35361-24 PE3977-12 PE9123
PE3261-48 PE34246-36 PE35361-36 PE3977-24 PE9124
PE3261-6 PE34246-48 PE35361-48 PE3977-36 PE9125
PE3261-60 PE34246-60 PE35361-60 PE3977-48 PE9126
PE3261-72 PE34246-72 PE35361-72 PE3977-60 PE9127
PE3263-12 PE34247-12 PE35362-12 PE3977-72 PE9128
PE3263-24 PE34247-18 PE35362-24 PE3979-12 PE9129
PE3263-36 PE34247-24 PE35362-36 PE3979-18 PE9130
PE3263-48 PE34247-36 PE35362-48 PE3979-24 PE9131
PE3263-60 PE34247-48 PE35362-60 PE3979-36 PE9132
PE3263-72 PE34247-6 PE35362-72 PE3979-48 PE9135
PE3265-108 PE34247-60 PE35363-12 PE3979-6 PE9136
PE3265-12 PE34248-12 PE35363-24 PE3979-60 PE9137
PE3265-24 PE34248-24 PE35363-36 PE3982-12 PE9138
PE3265-36 PE34248-36 PE35363-48 PE3982-24 PE9139
PE3265-48 PE34248-48 PE35363-60 PE3982-36 PE9140
PE3265-60 PE34248-60 PE35363-72 PE3982-48 PE9141
PE3265-72