0.5 Watts Low Power Precision WR-34 Waveguide Load 22 GHz to 33 GHz, Aluminum
Product ID:
PE6810
Pricing
Quantity | Price |
1-4 | $1,150.00 |
5-9 | $1,092.50 |
10-24 | $1,035.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 8
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 0.5 Watt |
Waveguide Size | WR-34 |
Minimum Frequency | 22 GHz |
Maximum Frequency | 33 GHz |
Impedance | 50 Ohm |
Description
0.5 Watts Low Power Precision WR-34 Waveguide Load 22 GHz to 33 GHz
PE6810 0.5 Watts low power waveguide load (also known as waveguide termination) has a WR-34 input. This Pasternack WR-34 waveguide load / termination is rated for a minimum frequency of 22 GHz and a maximum frequency of 33 GHz. Our WR-34 waveguide terminator has a maximum input power of 0.5 Watts.
WR-34 waveguide load / termination PE6810 has an average maximum VSWR of 1.05:1. This Pasternack WR-34 precision low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-34 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.