2 Watts Low Power Precision WR-90 Waveguide Load 8.2 GHz to 12.4 GHz
Product ID:
PE6815
Pricing
Quantity | Price |
1-4 | $1,210.00 |
5-9 | $1,149.50 |
10-24 | $1,089.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 2 Watt |
Waveguide Size | WR-90 |
Minimum Frequency | 8.2 GHz |
Maximum Frequency | 12.4 GHz |
Impedance | 50 Ohm |
Description
2 Watts Low Power Precision WR-90 Waveguide Load 8.2 GHz to 12.4 GHz
PE6815 2 Watts low power waveguide load (also known as waveguide termination) has a WR-90 input. This Pasternack WR-90 waveguide load / termination is rated for a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz. Our WR-90 waveguide terminator has a maximum input power of 2 Watts.
WR-90 waveguide load / termination PE6815 has an average maximum VSWR of 1.05:1. This Pasternack WR-90 precision low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-90 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.