Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

2 Watt; DC To 18 GHz 2.92mm Attenuator; 30 dB Attenuator

  ROHS Status  
 

 

 
2 Watt; DC To 18 GHz 2.92mm Attenuator; 30 dB Attenuator
Product ID: PE7024/SP-30
Available Quantity:
  69
List Price :  132.55 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
7mm ATTENUATOR
2 WATT
DC TO 18 GHz
IMPEDANCE: 50 Ohms
ATTENUATION: 30dB, +/- 1dB TOLERANCE
VSWR: 1.6:1
 
 
  100% Secure
Order Options :
 
 
  Qty