Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

40 GHz Armored Test Cable, 2.92mm Male To 2.92mm Male, 72 Inches

  ROHS Status  
 

 

  REACH Status  
 

 

 
40 GHz Armored Test Cable, 2.92mm Male To 2.92mm Male, 72 Inches
Product ID: PE319-72
Available Quantity:
  28

Price  1398.65 USD
Your Price1-24 1398.65 USD
 25-49 1300.74 USD
 50-99 1202.84 USD
 100-249 1118.92 USD
 250-499 1062.97 USD
 500-999 1021.01 USD
 1000+ 979.06 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 

Pasternack RF Test Cable 2.92mm Male Connectors 40 Ghz

PE319 40 GHz RF test cable with 2.92mm male connectors in 72 inch length from Pasternack is great for severe test environments. Our 40 GHz cable for testing has rugged construction and very high phase stability. This 2.92mm connector precision test cable has low-loss PTFE and a solid center conductor to ensure low insertion loss.

Our 40 GHz test cable also has outstanding phase stability and amplitude stability. Durable passivated stainless steel connectors on this 2.92mm 40 GHz cable ensure secure matings over and over again. External armoring on the PE319-72 precision test cable removes excessive bending radius. Temperature performance of this precision cable is from -55C to +165C which makes this precision cable perfect for environmental test systems.

This 40 GHz male to male 2.92mm coaxial cable assembly for precision testing is 72 inches. The length in inches is indicated by the number suffix
 
 
  100% Secure
Order Options :
 
 
  Qty  
 
   

 


 


  Recommended Items:  
 
 
 
Preset Torque Wrench For Sma, 2.92mm, 3.5mm Connectors
Product ID: PE5011-1