Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

50 Ohm 2.4mm Male-Female Bias Tee; 100 KHz - 50 GHz

  ROHS Status  
 

 

 
50 Ohm 2.4mm Male-Female Bias Tee; 100 KHz - 50 GHz
Product ID: PE1610
Available Quantity:
  38

Price  1853.35 USD
Your Price1-24 1853.35 USD
 25-49 1723.62 USD
 50-99 1593.88 USD
 100-249 1482.68 USD
 250-499 1408.55 USD
 500-999 1352.95 USD
 1000+ 1297.35 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 

Pasternack Bias T 2.4mm Male Out 2.4mm Female In SMA Female Bias 100 Khz to 50 GHz

PE1610 Bias T has a 2.4mm male connector for the RF out. RF in of this Bias T is a 2.4mm female connector. The bias connector of this T is SMA female.

This bias t with 2.4mm RF in and out connectors has a frequency range of 100 KHz to 50 GHz. PE1610 Bias T has a VSWR of 1.80:1 maximum. This Pasternack Bias T isolation (RF to Bias port) is 30 dB.

Our PE1610 Bias T 2.4mm RF in and out with SMA bias connector has a DC voltage of 25 VDC maximum. Our Bias T model has a DC current of 250 mA maximum.
 
 
  100% Secure
Order Options :
 
 
  Qty