Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

50 Ohm 3.5mm Female Bias Tee; 100 KHz - 26.5 GHz

  ROHS Status  
 

 

  REACH Status  
 

 

 
50 Ohm 3.5mm Female Bias Tee; 100 KHz - 26.5 GHz
Product ID: PE1608
Available Quantity:
  27

Price  897.40 USD
Your Price1-24 897.40 USD
 25-49 834.58 USD
 50-99 771.76 USD
 100-249 717.92 USD
 250-499 682.02 USD
 500-999 655.10 USD
 1000+ 628.18 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
50 OHM 3.5mm FEMALE BIAS "TEE"
BIAS CONNECTORS: SOLDER LUG & PIN
FREQUENCY RANGE: 100 KHz TO 26.5 GHz
VSWR: 1.80:1 MAXIMUM
ISOLATION(RF TO BIAS PORT): 30 dB MINIMUM
DC VOLTAGE: 24 VDC MAXIMUM
DC CURRENT: .75 AMPS MAXIMUM
 
 
  100% Secure
Order Options :
 
 
  Qty  
 
   

 


 


  Recommended Items:  
 
 
 
50 Ohm SMA Resistive Power Divider; DC-18 GHz
Product ID: PE2068