Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

50 Ohm SMA Female Bias Tee; 100 KHz - 12.4 GHz

  ROHS Status  
 

 

 
50 Ohm SMA Female Bias Tee; 100 KHz - 12.4 GHz
Product ID: PE1606
Available Quantity:
  80

Price  377.00 USD
Your Price1-24 377.00 USD
 25-49 350.61 USD
 50-99 324.22 USD
 100-249 301.60 USD
 250-499 286.52 USD
 500-999 275.21 USD
 1000+ 263.90 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
50 OHM SMA FEMALE BIAS "TEE" BIAS CONNECTORS: SOLDER LUG & PIN
FREQUENCY RANGE: 100 KHz TO 12.4 GHz
VSWR: 1.60:1 MAXIMUM
ISOLATION(RF TO BIAS PORT): 30 dB MINIMUM
DC VOLTAGE: 24 VDC MAXIMUM
DC CURRENT: .75 AMPS MAXIMUM
 
 
  100% Secure
Order Options :
 
 
  Qty  
 
   

 


 


  Recommended Items:  
 
 
 
50 Ohm SMA Female Bias Tee; 100 KHz - 18 GHz
Product ID: PE1607
 

 
 
 
SMA Female Directional Coupler; 4.0 - 8.0 GHz
Product ID: PE2204-10