Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

50 Ohm SMA Female Bias Tee; 100 MHz - 6 GHz

  ROHS Status  
 

 

  REACH Status  
 

 

 
50 Ohm SMA Female Bias Tee; 100 MHz - 6 GHz
Product ID: PE1604
Available Quantity:
  7

Price  216.80 USD
Your Price1-24 216.80 USD
 25-49 201.62 USD
 50-99 186.45 USD
 100-249 173.44 USD
 250-499 164.77 USD
 500-999 158.26 USD
 1000+ 151.76 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
50 OHM SMA FEMALE BIAS "TEE"
BIAS CONNECTORS: SOLDER PINS
FREQUENCY RANGE: 100 MHz TO 6 GHz
VSWR: 1.50:1 MAXIMUM
ISOLATION(RF TO BIAS PORT): 25 dB MINIMUM
DC VOLTAGE: 50 VDC MAXIMUM
DC CURRENT: 500 mA MAXIMUM
 
 
  100% Secure
Order Options :
 
 
  Qty  
 
   

 


 


  Recommended Items:  
 
 
 
BNC Male To BNC Male; 50 Ohm; RG223/U Double Shielded
Product ID: PE3087-24
 

 
 
 
SMA Male To SMA Female; 50 Ohm; RG223/U Double Shielded
Product ID: PE3697-24