To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm 0.5 Watts Nickel Plated Brass N Female RF Load Up To 1,000 MHz

Product ID: PE6048
Product discontinued.
Search for alternative Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesN
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance75 Ohm
Maximum Power0.5 Watt

Description

75 Ohm 0.5 Watts Nickel Plated Brass N Female RF Load Up To 1,000 MHz

PE6048 0.5 Watts RF load (also known as termination or dummy load) has a type N connector that is female. This Pasternack 0.5 watt N type female load / termination is rated for a maximum frequency of 1 GHz. Our type N female termination load is a rf load termination with a 75 Ohm impedance.

This type N load / coax terminator is manufactured with no chain. PE6048 0.5 watt type N female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our N type female 0.5 watt termination load will ship worldwide the same day as purchased.