To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

0.5 Watt RF Load with Chain Up to 1,000 MHz with BNC Female Nickel Plated Brass

Product ID: PE6064-50
Product discontinued.
Search for alternative Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesBNC
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance50 Ohm
Maximum Power0.5 Watt

Description

0.5 Watt RF Load with Chain Up to 1,000 MHz with BNC Female Nickel Plated Brass

PE6064-50 0.5 Watts RF load (also known as termination or dummy load) has a BNC connector that is female. This Pasternack 0.5 watt BNC female load / termination is rated for a maximum frequency of 1 GHz. Our BNC female termination load is a rf load termination with a 50 Ohm impedance.

This BNC load / coax terminator is manufactured with chain. PE6064-50 0.5 watt BNC female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our BNC female 0.5 watt termination load will ship worldwide the same day as purchased.