Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


 

BROADBAND AMPLIFIER, 10 – 3000 MHz, 13 dB Gain, 16 dBm P1dB

  ROHS Status  
 

 

 
BROADBAND AMPLIFIER, 10 – 3000 MHz, 13 dB Gain, 16 dBm P1dB
Product ID: PE1515
Availability :
  7 In Stock

List Price  313.45 USD
Your Price1-24 313.45 USD
 25-49 291.51 USD
 50-99 269.57 USD
 100-249 250.76 USD
 250-499 238.22 USD
 500-999 228.82 USD
 1000+ 219.42 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
BROADBAND AMPLIFIER
FREQUENCY RANGE: 10 MHZ TO 3 GHz
GAIN: 10 dB (Min)
NOISE FIGURE: 7 dB (Min)
OUTPUT P1dB: 14 dBm (Min)
OPERATING VOLTAGE: 9 TO 15 VDC
 
 
  100% Secure Order Options :  
 
  Qty