To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

0.5 Watt RF Load with Chain Up to 1,000 MHz with C Male Nickel Plated Brass

Product ID: PE6147
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesC
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance50 Ohm
Maximum Power0.5 Watt

Description

0.5 Watt RF Load with Chain Up to 1,000 MHz with C Male Nickel Plated Brass

PE6147 0.5 Watts RF load (also known as termination or dummy load) has a type C connector that is male. This Pasternack 0.5 watt C type male load / termination is rated for a maximum frequency of 1 GHz. Our type C male termination load is a rf load termination with a 50 Ohm impedance.

This type C load / coax terminator is manufactured with chain. PE6147 0.5 watt C type male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type C male 0.5 watt termination load will ship worldwide the same day as purchased.