To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

10 dB DC Bias Attenuator, 75 Ohm F Male to 75 Ohm F Female Brass Nickel Body Rated to 2 Watts from 500 MHz to 2 GHz

Product ID: PE7064-10

Pricing

QuantityPrice
1-9$209.99
10-24$201.59
25-99$193.19
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 18
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignDC Bias
Maximum Frequency2 GHz
Impedance75 Ohm
Power Maximum2 Watt
VSWR Maximum1.45:1
Attenuation10 dB
Connector Series 1F
Connector Gender 1Male
Connector Series 2F
Connector Gender 2Female
Body MaterialBrass
Body PlatingNickel

Description

10 dB DC Bias Attenuator, 75 Ohm F Male to 75 Ohm F Female Brass Nickel Body Rated to 2 Watts from 500 MHz to 2 GHz

PE7064-10 is a fixed DC Bias attenuator from Pasternack. This 10dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 75 Ohm attenuator is manufactured to precise RF / microwave industry specifications.

The Pasternack F attenuator has a male gender on side 1 and a F female connector on side 2. PE7064-10 10 dB attenuator is rated for up to 2 GHz. This microwave attenuator is rated to 2 Watts at the stated attenuation.

Our fixed RF attenuator PE7064-10 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 10dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.