Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

FAKRA Straight Jack To FAKRA Straight Jack; PE-C100 Coax; Key Code B

  ROHS Status  
 


Contact us for lead-free alternative.

 

 
FAKRA Straight Jack To FAKRA Straight Jack; PE-C100 Coax; Key Code B
Product ID: PE38746B-12
Available Quantity:
  135

Price  18.90 USD
Your Price1-24 18.90 USD
 25-49 17.58 USD
 50-99 16.25 USD
 100-249 15.12 USD
 250-499 14.36 USD
 500-999 13.80 USD
 1000+ 13.23 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
Pasternack FAKRA Connectors and Cable Assemblies support applications that require a high-performing, reliable, and cost-effective RF connector. FAKRA connectors are standard SMB Connectors embedded within a special inter-locking plastic housing that uses multiple color-codes for easy identification and mating, and are designed to perform up to 4GHz at 50 O.

Coax Cable: PE-C100
Key Code B
Color: White
Application: Radio w/out Phantom Supply

This Coaxial Cable Assembly is measured in Inches. The length in inches is indicated by the number suffix following the dash (or hyphen).
 
 
  100% Secure
Order Options :
 
 
  Qty