To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm BNC Male Connector Compression Attachment For Mini 59, PE-B159

Product ID: PE44578

Pricing

QuantityPrice
1-24$3.43
25-49$3.26
50-99$3.09
100-249$2.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 60
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCompression
Mount MethodNone
Interface Type 1Mini 59
Interface Type 2PE-B159

Description

75 Ohm BNC Male Connector Compression Attachment For Mini 59, PE-B159

PE44578 BNC male coaxial connector has an interface type of Mini 59, PE-B159 and a 75 Ohm impedance. Pasternack BNC male connector uses shield/contact compression as an attachment method.

The Pasternack BNC male coaxial connector has a HDPE/ delrin dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE44578 BNC connector uses brass contact. This BNC male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male BNC connector will ship the same day as purchased. Our BNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.