Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


 

MINI-SMP FEMALE; Straight; 65 GHz; 0.047 COAX

  ROHS Status  
 

 

 
MINI-SMP FEMALE; Straight; 65 GHz; 0.047 COAX
Product ID: PE44491
Availability :
  120 In Stock

List Price  21.95 USD
Your Price1-24 21.95 USD
 25-49 20.41 USD
 50-99 18.88 USD
 100-249 17.56 USD
 250-499 16.68 USD
 500-999 16.02 USD
 1000+ 15.37 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
The MINI-SMP is about 70% smaller than standard SMP connectors, offering designers a solution for high-packaging-density and tight-spaced applications. Rated to 65 GHz for 50 Ohms, the connector can be used in high-speed applications from 10 to 40 Gbits. The connector is available for cable, pc-board, and surface-mount connections, in straight and right-angle plug and jack configurations. The connector meets MIL-STD-202 testing requirements and mates with GPPO and SSMP devices. A full range of adapter support is available for circuit and cable development and testing.
 
 
  Order Options :  
 
  Qty