Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


 

N FEMALE POWER DIVIDER; 2 - 4 GHz

  ROHS Status  
 


No. Contact us for more information.

 

 
N FEMALE POWER DIVIDER; 2 - 4 GHz
Product ID: PE2034
Availability :
  3 In Stock

List Price  470.20 USD
Your Price1-24 470.20 USD
 25-49 437.29 USD
 50-99 404.37 USD
 100-249 376.16 USD
 250-499 357.35 USD
 500-999 329.14 USD
 1000+ 329.14 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
N FEMALE POWER DIVIDER
NUMBER OF OUTPUT PORTS: 2
FREQUENCY RANGE: 2 - 4 GHz
MINIMUM ISOLATION: 23 dB
VSWR: 1.20 MAXIMUM
MAXIMUM INSERTION LOSS: .40 dB
 
 
  100% Secure Order Options :  
 
  Qty