To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

0.5 Watts Low Power Precision WR-28 Waveguide Load 26.5 GHz to 40 GHz

Product ID: PE6809

Pricing

QuantityPrice
1-4$550.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power0.5 Watt
Waveguide SizeWR-28
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Impedance50 Ohm

Description

0.5 Watts Low Power Precision WR-28 Waveguide Load 26.5 GHz to 40 GHz

PE6809 0.5 Watts low power waveguide load (also known as waveguide termination) has a WR-28 input. This Pasternack WR-28 waveguide load / termination is rated for a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. Our WR-28 waveguide terminator has a maximum input power of 0.5 Watts.

WR-28 waveguide load / termination PE6809 has an average maximum VSWR of 1.05:1. This Pasternack WR-28 precision low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-28 load ships same day as purchased worldwide as with our other RF parts.