To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

1 Watt RF Load Up to 12.4 GHz With QMA Male Input Nickel Plated Brass

Product ID: PE6164
Product discontinued.
Replaced with PE6TR1036.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesQMA
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Impedance50 Ohm
Maximum VSWR1.22:1
Maximum Power1 Watt

Description

1 Watt RF Load Up to 12.4 GHz With QMA Male Input Nickel Plated Brass

PE6164 1 Watts RF load (also known as termination or dummy load) has a QMA connector that is male. This Pasternack 1 watt QMA male load / termination is rated for a maximum frequency of 12.4 GHz. Our QMA male termination load is a rf load termination with a 50 Ohm impedance.

This QMA load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm QMA coaxial termination / load has an average maximum VSWR of 1.22:1. PE6164 1 watt QMA male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our QMA male 1 watt termination load will ship worldwide the same day as purchased.