To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Semirigid Coax Cable 0.020 Diameter With Copper Outer Conductor

Product ID: PE-020SR
Product discontinued when current inventory is depleted.
Replaced with PE-020SR-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name020 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
No. of Shields1
Attenuation at 1 Ghz.85 dB
Power, Max at 1 Ghz.2.9 Watts
Frequency, Max27 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.05 in
Coax TypeCoax

Description

Semirigid Coax Cable 0.020 Diameter With Copper Outer Conductor

PE-020SR part number from Pasternack is a 020 Semi-rigid coax cable that is semi-rigid. Pasternack PE-020SR semi-rigid coax cable is 50 Ohm and has a PTFE dielectric.PE-020SR coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 27 GHz. PE-020SR coax cable has an attenuation at 1 GHz of 85 dB and a maximum power of 2.9 watts at 1 GHz.

Pasternack 020 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-020SR cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-020SR or other coax can be built and shipped same day as well.