To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

0 to 40 dB Rotary Continuously Variable Attenuator, SMA Female To SMA Female Rated To 5 Watts From 8 GHz To 12.4 GHz

Product ID: PE7065-10
Product discontinued.
Search for alternative Variable Attenuators or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignContinuously Variable
Maximum Frequency12.4 GHz
Impedance50 Ohm
Power Maximum5 Watt
VSWR Maximum1.7:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Maximum Attenuation40 dB
Step TypeRotary

Description

0 to 40 dB Rotary Continuously Variable Attenuator, SMA Female To SMA Female Rated To 5 Watts From 8 GHz To 12.4 GHz

PE7065-10 is a variable attenuator from Pasternack. This SMA microwave attenuator is a continuously variable attenuator design. Our coaxial 50 Ohm adjustable attenuator is precision manufactured to RF and microwave industry specifications.

The Pasternack variable RF attenuator has a female gender for connector 1 and a SMA female for connector 2. PE7065-10 variable attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 40 dB. This microwave variable attenuator has frequency range of 8 GHz to 12.4 GHz and a maximum VSWR of 5. Our countinouusly variable attenuator is rated to 5 Watt at the stated attenuation.

Our variable attenuator PE7065-10 is shipped same day as purchased from Pasternack's facility certified to ISO 9001:2015. This attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.