Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

SMA Female Double Balanced Mixer; RF 2.0-8.0 GHz

  ROHS Status  
 

 

  REACH Status  
 

 

 
SMA Female Double Balanced Mixer; RF 2.0-8.0 GHz
Product ID: PE8650
Available Quantity:
  27

Price  513.45 USD
Your Price1-24 513.45 USD
 25-49 477.51 USD
 50-99 441.57 USD
 100-249 410.76 USD
 250-499 390.22 USD
 500-999 374.82 USD
 1000+ 359.42 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
SMA FEMALE DOUBLE BALANCED MIXER
RF: 2.0-8.0 GHz
LO: 2.0-8.0 GHz
IF: DC-1.5 GHz
LO POWER: +10 dBM
CONVRSN. LOSS (TYP.): 6.0 dB
L-R ISO (TYP.): 30 dB
L-I ISO (TYP.): 33 dB
1 dB COMP (dBm): +4
INPUT TOIP (dBm): +14
 
 
  100% Secure
Order Options :
 
 
  Qty