Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

SMA Female Frequency Doubler; Input 9.0-13.0 GHz; Output 18.0-26.0 GHz

  ROHS Status  
 


No. Contact us for more information.

 

  REACH Status  
 

 

 
SMA Female Frequency Doubler; Input 9.0-13.0 GHz; Output 18.0-26.0 GHz
Product ID: PE8603
Available Quantity:
  13

Price  567.05 USD
Your Price1-24 567.05 USD
 25-49 527.36 USD
 50-99 487.66 USD
 100-249 453.64 USD
 250-499 430.96 USD
 500-999 413.95 USD
 1000+ 396.94 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
SMA FEMALE FREQUENCY DOUBLER
INPUT FREQUENCY: 9.0-13.0 GHz
INPUT DRIVE LEVEL: +10 to +13 dBm
OUTPUT FREQUENCY: 18.0-26.0 GHz
CONVERSION LOSS: 10.0 dB
FUNDAMENTAL ISO: 25 dB
 
 
  100% Secure
Order Options :
 
 
  Qty  
 
   

 


 


  Recommended Items:  
 
 
 
SMA Female Power Divider; 7 - 12.4 GHz
Product ID: PE2021
 

 
 
 
Phase Shifter; Frequency Range DC - 12 GHz
Product ID: PE8246