Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


 

SMA FEMALE POWER DIVIDER; 2 - 4 GHz

  ROHS Status  
 


No. Contact us for more information.

 

 
SMA FEMALE POWER DIVIDER; 2 - 4 GHz
Product ID: PE2015
Availability :
  72 In Stock

List Price  417.95 USD
Your Price1-24 417.95 USD
 25-49 388.69 USD
 50-99 359.44 USD
 100-249 334.36 USD
 250-499 317.64 USD
 500-999 305.10 USD
 1000+ 292.57 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
SMA FEMALE POWER DIVIDER
NUMBER OF OUTPUT PORTS: 4
FREQUENCY RANGE: 2 - 4 GHz
MINIMUM ISOLATION: 18 dB
VSWR: 1.50 MAXIMUM
MAXIMUM INSERTION LOSS: .60 dB
 
 
  100% Secure Order Options :  
 
  Qty