To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

63 dB With 6 Bit Programmable Attenuator, SMA Female to SMA Female, 1 dB Steps Rated to 0.5 Watts Up to 1,000 MHz

Product ID: PE7011-6A
Product discontinued.
Replaced with PE70A8000.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignNone
Maximum Frequency1,000 MHz
Impedance50 Ohm
Power Maximum0.5 Watt
VSWR Maximum1.4:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation63 dB
Switching Time15,000,000 ns
Attenuation Accuracy per Step0.3 dB

Description

63 dB With 6 Bit Programmable Attenuator, SMA Female to SMA Female, 1 dB Steps Rated to 0.5 Watts Up to 1,000 MHz

PE7011-6A is a programmable attenuator from Pasternack. Our SMA attenuator is a programmable step attenuator design. This 50 Ohm adjustable attenuator is precision manufactured to RF and microwave industry specifications.

The Pasternack programmable attenuator has a female gender for connector 1 and a SMA female for connector 2. PE7011-6A programmable step attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 63 dB with 6dB step sizes. Our programmable RF attenuator has frequency range of DC to 1 GHz and a maximum VSWR of 1.4. This adjustable SMA attenuator is rated to 0.5 Watt at the stated attenuation.

Our attenuator PE7011-6A is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This RF programmable attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.