Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

SMA Female Double Balanced Mixer; RF 5.0-18.0 GHz

  ROHS Status  
 

 

  REACH Status  
 

 

 
SMA Female Double Balanced Mixer; RF 5.0-18.0 GHz
Product ID: PE8653
Available Quantity:
  25

Price  732.05 USD
Your Price1-24 732.05 USD
 25-49 680.81 USD
 50-99 629.56 USD
 100-249 585.64 USD
 250-499 556.36 USD
 500-999 534.40 USD
 1000+ 512.44 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
SMA FEMALE DOUBLE BALANCED MIXER
RF: 5.0-18.0 GHz
LO: 5.0-18.0 GHz
IF: DC-4.0 GHz
LO POWER: +10 dBM
CONVRSN. LOSS (TYP.): 6.2 dB
L-R ISO (TYP.): 35 dB
L-I ISO (TYP.): 30 dB
1 dB COMP (dBm): +4
INPUT TOIP (dBm): +14
 
 
  100% Secure
Order Options :
 
 
  Qty  
 
   

 


 


  Recommended Items:  
 
 
 
SMA Female Directional Coupler; 1.0 - 2.0 GHz
Product ID: PE2201-6
 

 
 
 
Negative Biased Schottky Diode Detector ; 1.0 - 2.0 GHz
Product ID: PE8002