Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

SMA Female Frequency Doubler; Input 1.5-5.0 GHz; Output 3.0-10.0 GHz

  ROHS Status  
 


No. Contact us for more information.

 

  REACH Status  
 

 

 
SMA Female Frequency Doubler; Input 1.5-5.0 GHz; Output 3.0-10.0 GHz
Product ID: PE8600
Available Quantity:
  4

Price  500.30 USD
Your Price1-24 500.30 USD
 25-49 465.28 USD
 50-99 430.26 USD
 100-249 400.24 USD
 250-499 380.23 USD
 500-999 365.22 USD
 1000+ 350.21 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
SMA FEMALE FREQUENCY DOUBLER
INPUT FREQUENCY: 1.5-5.0 GHz
INPUT DRIVE LEVEL: +10 to +13 dBm
OUTPUT FREQUENCY: 3.0-10.0 GHz
CONVERSION LOSS: 8.5 dB
FUNDAMENTAL ISO: 25 dB
 
 
  100% Secure
Order Options :
 
 
  Qty