Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

SMA Female Frequency Doubler; Input 4.0-9.0 GHz; Output 8.0-18.0 GHz

  ROHS Status  
 


No. Contact us for more information.

 

  REACH Status  
 

 

 
SMA Female Frequency Doubler; Input 4.0-9.0 GHz; Output 8.0-18.0 GHz
Product ID: PE8602
Available Quantity:
  13

Price  533.70 USD
Your Price1-24 533.70 USD
 25-49 496.34 USD
 50-99 458.98 USD
 100-249 426.96 USD
 250-499 405.61 USD
 500-999 389.60 USD
 1000+ 373.59 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
SMA FEMALE FREQUENCY DOUBLER
INPUT FREQUENCY: 4.0-9.0 GHz
INPUT DRIVE LEVEL: +10 to +13 dBm
OUTPUT FREQUENCY: 8.0-18.0 GHz
CONVERSION LOSS: 10.0 dB
FUNDAMENTAL ISO: 25 dB
 
 
  100% Secure
Order Options :
 
 
  Qty  
 
   

 


 


  Recommended Items:  
 
 
 
SMA Female Ferrite Isolator; 11 - 18 GHz
Product ID: PE8305
 

 
 
 
Precision Adapter; 3.5mm Male To 3.5mm Female
Product ID: PE9332