To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMP Male Limited Detent Connector Solder Attachment Surface Mount PCB

Product ID: PE44481

Pricing

QuantityPrice
1-24$73.74
25-49$70.05
50-99$66.37
100-249$63.42
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Interface Type 1Surface Mount

Description

SMP Male Limited Detent Connector Solder Attachment Surface Mount PCB

PE44481 SMP male pcb limited detent connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack SMP male connector uses shield/contact solder as an attachment method. Our male SMP pcb connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.

The Pasternack SMP male pcb limited detent connector has a LCP dielectric type. The Pasternack SMP pcb connector has a brass body with gold plating. Our PE44481 SMP connector uses brass contact. This SMP male pcb limited detent RF connector is RoHS and REACH compliant.

This Pasternack male SMP connector will ship the same day as purchased. Our SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.