To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-159 Waveguide Standard Gain Horn Antenna Operating from 4.9 GHz to 7.05 GHz with a Nominal 15 dBi Gain with UG-1731/U Square Cover Flange

Product ID: PE9860-15

Pricing

QuantityPrice
1-4$1,140.00
5-9$1,094.40
10-24$1,048.80
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
Replaced with PE9860B-15.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Flange SizeNone
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz
Beam Width V31.3
Beam Width H30.8

Description