To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-34 Waveguide Standard Gain Horn Antenna Operating from 22 GHz to 33 GHz with a Nominal 15 dBi Gain with UG-1530/U Square Cover Flange

Product ID: PE9851-15
Product discontinued.
Replaced with PE9851B-15.

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Frequency, Min22 GHz
Frequency, Max33 GHz
Beam Width V23.1
Beam Width H40.8

Description