To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-34 Waveguide Standard Gain Horn Antenna Operating From 22 GHz to 33 GHz With a Nominal 20 dBi Gain With UG-1530/U Square Cover Flange

Product ID: PE9851-20
Product discontinued.
Replaced with PE9851B-20.

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Frequency, Min22 GHz
Frequency, Max33 GHz
Beam Width V17
Beam Width H17.4

Description