To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-90 Waveguide Standard Gain Horn Antenna Operating From 8.2 GHz to 12.4 GHz With a Nominal 10 dBi Gain With UG-135/U Square Cover Flange

Product ID: PE9856-10
Product discontinued.
Replaced with PE9856B-10.

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Beam Width V48.5
Beam Width H47.4

Description