To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-90 Waveguide Standard Gain Horn Antenna Operating from 8.2 GHz to 12.4 GHz with a Nominal 20 dBi Gain with UG-135/U Square Cover Flange

Product ID: PE9856-20
Product discontinued.
Replaced with PE9856B-20.

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Beam Width V16.1
Beam Width H16.5

Description