To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-51 Waveguide Standard Gain Horn Antenna Operating From 15 GHz to 22 GHz With a Nominal 10 dB Gain SMA Female Input

Product ID: PE9853/SF-10
Product discontinued.
Replaced with PE9853B/SF-10.

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Gain Min10
Beam Width, 3dB V55.1
Beam Width, 3dB H54.2
Frequency, Min15 GHz
Frequency, Max22 GHz

Description