To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

50 Ohm 0.5 Watts Nickel Plated Brass TNC Female RF Load Up To 1,000 MHz

Product ID: PE6029-50
Product discontinued.
Replaced with PE6229.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesTNC
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance50 Ohm
Maximum Power0.5 Watt

Description

50 Ohm 0.5 Watts Nickel Plated Brass TNC Female RF Load Up To 1,000 MHz

PE6029-50 0.5 Watts RF load (also known as termination or dummy load) has a TNC connector that is female. This Pasternack 0.5 watt TNC female load / termination is rated for a maximum frequency of 1 GHz. Our TNC female termination load is a rf load termination with a 50 Ohm impedance.

This TNC load / coax terminator is manufactured with no chain. PE6029-50 0.5 watt TNC female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our TNC female 0.5 watt termination load will ship worldwide the same day as purchased.