Whip Antenna Operates From 470 MHz to 512 MHz With a Typical 0 dBi Gain SMA Female Input Connector IP67 Rated
Product ID:
PE51161
Pricing
Quantity | Price |
1-24 | $25.19 |
25-49 | $23.93 |
50-99 | $22.67 |
100-249 | $21.66 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 17
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Portable |
Polarization | Vertical |
Minimum Frequency | 470 MHz |
Maximum Frequency | 512 MHz |
Connector Series | SMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Maximum Input VSWR | 2:1 |
Description
Whip Antenna Operates From 470 MHz to 512 MHz With a Typical 0 dBi Gain SMA Female Input Connector IP67 Rated
Whip portable antenna PE51161 from Pasternack (also known as a monopole antenna) is part of our extensive in-stock omni-directional radio antenna selection. This single band whip portable antenna has a frequency range of 470 MHz to 512 MHz and a nominal dBi gain. Our portable whip antenna uses SMA female connector and is rated for 0 Watts input.
PE51161 whip portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable whip aerial can be bought and shipped worldwide the same-day as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.