Threshold Detector, SMA, Video Out, +10 dBm max Pin, 2 GHz to 18 GHz
Product ID:
PE80T1000
Pricing
Quantity | Price |
1-1 | $6,160.00 |
2-4 | $5,913.60 |
5-9 | $5,667.20 |
10+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Threshold |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Connector Out Gender | Female |
Minimum Frequency | 2 GHz |
Maximum Frequency | 18 GHz |
Connector In Impedance | 50 Ohm |
Description
Threshold Detector, SMA, Video Out, +10 dBm max Pin, 2 GHz to 18 GHz
Pasternack threshold detector PE80T1000 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This threshold detector is manufactured with SMA female to SMA female connectors. Our SMA threshold detector has a minimum frequency of 2 GHz and a maximum frequency of 18 GHz.
This SMA coaxial RF detector has a maximum input power of 10 dBm and a video capacitance of 0 pF. PE80T1000 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our threshold detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.