SMA Female Bulkhead to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS
Product ID:
PE3CA1007
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 |
Connector Series 2 | HMCX32 1.2 |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-81mm |
RF Cable Type | 0.81mm |
RF Cable Impedance | 50 |
Description
SMA Female Bulkhead to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS
PE3CA1007 is a SMA female bulkhead to HMCX32 1.2 plug cable using 0.81mm coax. This Pasternack SMA female bulkhead to HMCX32 1.2 plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm HMCX32 1.2 for connector 2.
Our female SMA bulkhead to plug HMCX32 1.2 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1007 SMA female bulkhead to HMCX32 1.2 plug cable assembly is constructed with 0.81mm coax and the maximum VSWR is 1.35:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.