SMA Male Connector Solder Attachment 4 Hole Flange Solder Cup Terminal, .340 inch Hole Spacing
Product ID:
PE4124
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | Solder Cup |
Description
SMA Male Connector Solder Attachment 4 Hole Flange Solder Cup Terminal, .340 inch Hole Spacing
PE4124 SMA male 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMA male 4 hole flange connector uses shield/contact solder as an attachment method. Our male SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack SMA male 4 hole flange terminal connector has a teflon dielectric type and a VSWR of 1.25. The Pasternack SMA terminal connector has a stainless steel body with gold plating. Our PE4124 SMA connector uses beryllium copper contact. This SMA male 4 hole flange terminal RF connector is REACH compliant.
This Pasternack male SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.