SMA Male to UMCX 2.5 Plug Cable Using RG178 Coax, RoHS
Product ID:
PE3CA1026
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | UMCX 2.5 |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG178B/U |
RF Cable Type | RG178 |
RF Cable Impedance | 50 |
Description
SMA Male to UMCX 2.5 Plug Cable Using RG178 Coax, RoHS
PE3CA1026 is a SMA male to UMCX 2.5 plug cable using RG178 coax. This Pasternack SMA male to UMCX 2.5 plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm UMCX 2.5 for connector 2.
Our male SMA to plug UMCX 2.5 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1026 SMA male to UMCX 2.5 plug cable assembly is constructed with RG178 coax and the maximum VSWR is 1.5:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.