SMP Female Connector Solder Attachment for .086 Microporous
Product ID:
PE44917
Pricing
Quantity | Price |
1-24 | $14.79 |
25-49 | $14.05 |
50-99 | $13.31 |
100-249 | $12.72 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | None |
Interface Type 1 | .086 Microporous |
Description
SMP Female Connector Solder Attachment for .086 Microporous
PE44917 SMP female coaxial connector has an interface type of .086 Microporous and a 50 Ohm impedance. Pasternack SMP female connector uses shield/contact solder/solder as an attachment method.
The Pasternack SMP female coaxial connector has a PTFE dielectric type. The Pasternack SMP coaxial connector has a beryllium copper body with gold plating. Our PE44917 SMP connector uses beryllium copper contact. This SMP female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female SMP connector will ship the same day as purchased. Our SMP female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.