SMP Male Full Detent Connector Solder Attachment Edge Launch PCB
Product ID:
PE44955
Pricing
Quantity | Price |
1-24 | $45.19 |
25-49 | $42.93 |
50-99 | $40.67 |
100-249 | $38.86 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 368
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 40 GHz |
Interface Type 1 | Edge Launch |
Description
SMP Male Full Detent Connector Solder Attachment Edge Launch PCB
PE44955 SMP male pcb full detent connector has an interface type of edge launch and a 50 Ohm impedance. Pasternack SMP male connector uses shield/contact solder as an attachment method. Our male SMP pcb connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.
The Pasternack SMP male pcb full detent connector has a PTFE dielectric type. The Pasternack SMP pcb connector has a beryllium copper body with gold plating. Our PE44955 SMP connector uses beryllium copper contact. This SMP male pcb full detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP connector will ship the same day as purchased. Our SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.