SMP Male Bulkhead Mount Full Detent Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, Catchers Mitt
Product ID:
PE44962
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Interface Type 1 | PE-SR405AL |
Interface Type 2 | PE-SR405FL |
Interface Type 3 | PE-SR405FLJ |
Interface Type 4 | PE-SR405TN |
Interface Type 5 | RG405 |
Description
SMP Male Bulkhead Mount Full Detent Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, Catchers Mitt
PE44962 SMP male bulkhead coaxial full detent connector has an interface type of PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405 and a 50 Ohm impedance. Pasternack SMP male bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack SMP male bulkhead coaxial full detent connector has a PTFE dielectric type. The Pasternack SMP coaxial connector has a beryllium copper body with gold plating. Our PE44962 SMP connector uses beryllium copper contact. This SMP male bulkhead coaxial full detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP bulkhead connector will ship the same day as purchased. Our bulkhead SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.