SMP Male Limited Detent Connector Solder Attachment Thru Hole PCB, Square Body, Up To 8 GHz
Product ID:
PE44776
Pricing
Quantity | Price |
1-24 | $14.99 |
25-49 | $14.24 |
50-99 | $13.49 |
100-249 | $12.89 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 17
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | Thru Hole |
Description
SMP Male Limited Detent Connector Solder Attachment Thru Hole PCB, Square Body, Up To 8 GHz
PE44776 SMP male pcb limited detent connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMP male connector uses shield/contact solder as an attachment method. Our male SMP pcb connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack SMP male pcb limited detent connector has a PTFE dielectric type and a VSWR of 1.4. The Pasternack SMP pcb connector has a brass body with gold plating. Our PE44776 SMP connector uses beryllium copper contact. This SMP male pcb limited detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP connector will ship the same day as purchased. Our SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.